M12 Square male panel mount connector, Contacts: 4, unshielded, single wires, IP40, UL, Square

M12-A, series 763, Automation Technology - Sensors and Actuators

 
Manufacturer binder
Description M12 Square male panel mount connector, Contacts: 4, unshielded, single wires, IP40, UL, Square
Part Number 76 0931 0111 00004-0500
Mass 15.4 kg
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design Square male panel mount connector
locking system screw
termination single wires
installation type Housing assembly
EMC unshielded
coding A-coded
degree of protection IP40, IP67 with seal, see accessories
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 250 V
pollution degree 3
overvoltage category II
insulating material group III
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M12 Square male panel mount connector, Contacts: 4, unshielded, single wires, IP40, UL, Square

Contact the supplier

binder

binder

Connectors

Google Map