2

09 5245 00 04, M12-D adapter, Contacts: 4, shielded, pluggable, IP67, UL

M12, series 876, Automation technology - data transmission and power supplypin

Manufacturer binder
Description M12-D adapter, Contacts: 4, shielded, pluggable, IP67, UL
Part Number 09 5245 00 04
Mass 61.112
product segment Automation technology - data transmission and power supply
numbers of contacts 4
design adapter
locking system screw
termination pluggable
installation type Housing assembly
EMC yes
coding M12-D
degree of protection IP67
mechanical operation > 100 Mating cycles
Rated current 4 A
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 5245 00 04 M12-D adapter, Contacts: 4, shielded, pluggable, IP67, UL 61.112 Automation technology - data transmission and power supply 4 adapter screw pluggable Housing assembly yes M12-D IP67 > 100 Mating cycles 4 A 250 3 II II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-D adapter, Contacts: 4, shielded, pluggable, IP67, UL

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.