2

86 1031 1100 00005, M12-A male panel mount connector, Contacts: 5, not shielded, dip-solder, IP68, UL, M12x1

M12, series 713, Automation technology - sensors and actuators

Manufacturer binder
Description M12-A male panel mount connector, Contacts: 5, not shielded, dip-solder, IP68, UL, M12x1
Part Number 86 1031 1100 00005
Mass 10.206
product segment Automation technology - sensors and actuators
numbers of contacts 5
design male panel mount connector
locking system screw
termination dip-solder
installation type Housing assembly
EMC no
coding M12-A
degree of protection IP68
mechanical operation > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 60
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 86 1031 1100 00005 M12-A male panel mount connector, Contacts: 5, not shielded, dip-solder, IP68, UL, M12x1 10.206 Automation technology - sensors and actuators 5 male panel mount connector screw dip-solder Housing assembly no M12-A IP68 > 100 Mating cycles 4 A (3 A UL) 60 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A male panel mount connector, Contacts: 5, not shielded, dip-solder, IP68, UL, M12x1

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.