2

76 0931 0111 00012-0200, M12-A male panel mount connector, Contacts: 12, not shielded, single wires, IP40, UL, square

M12, series 713, Automation technology - sensors and actuatorspin

Manufacturer binder
Description M12-A male panel mount connector, Contacts: 12, not shielded, single wires, IP40, UL, square
Part Number 76 0931 0111 00012-0200
Mass 15.318
product segment Automation technology - sensors and actuators
numbers of contacts 12
design male panel mount connector
locking system screw
termination single wires
installation type Housing assembly
EMC no
coding M12-A
degree of protection IP40
wire gauge mm 0.14 mm²
wire gauge AWG 26
mechanical operation > 100 Mating cycles
Rated current 1,5 A
Rated voltage 30
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 76 0931 0111 00012-0200 M12-A male panel mount connector, Contacts: 12, not shielded, single wires, IP40, UL, square 15.318 Automation technology - sensors and actuators 12 male panel mount connector screw single wires Housing assembly no M12-A IP40 0.14 mm² 26 > 100 Mating cycles 1,5 A 30 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A male panel mount connector, Contacts: 12, not shielded, single wires, IP40, UL, square

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.