2

99 3482 601 08, M12-A integrated socket, Contacts: 8, shieldable, with shield plate, dip-solder, IP68, UL

M12, series 713, Automation technology - sensors and actuatorspin

Manufacturer binder
Description M12-A integrated socket, Contacts: 8, shieldable, with shield plate, dip-solder, IP68, UL
Part Number 99 3482 601 08
Mass 11.5
product segment Automation technology - sensors and actuators
numbers of contacts 8
design integrated socket
locking system screw
termination dip-solder
installation type Housing assembly
EMC yes
coding M12-A
degree of protection IP68
mechanical operation > 100 Mating cycles
Rated current 1,5 A (2 A UL)
Rated voltage 30
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 3482 601 08 M12-A integrated socket, Contacts: 8, shieldable, with shield plate, dip-solder, IP68, UL 11.5 Automation technology - sensors and actuators 8 integrated socket screw dip-solder Housing assembly yes M12-A IP68 > 100 Mating cycles 1,5 A (2 A UL) 30 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A integrated socket, Contacts: 8, shieldable, with shield plate, dip-solder, IP68, UL

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.