2

09 0431 70 04, M12-A integrated plug, Contacts: 4, not shielded, solder, IP67

M12, series 713, Automation technology - sensors and actuators

Manufacturer binder
Description M12-A integrated plug, Contacts: 4, not shielded, solder, IP67
Part Number 09 0431 70 04
Mass 0.801
product segment Automation technology - sensors and actuators
numbers of contacts 4
design integrated plug
locking system screw
termination solder
installation type Housing assembly
EMC no
coding M12-A
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0431 70 04 M12-A integrated plug, Contacts: 4, not shielded, solder, IP67 0.801 Automation technology - sensors and actuators 4 integrated plug screw solder Housing assembly no M12-A IP67 0.25 mm² 24 > 100 Mating cycles 4 A (3 A UL) 250 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A integrated plug, Contacts: 4, not shielded, solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.