70 3482 785 08, M12-A female panel mount connector, Contacts: 8, 6.0 mm, shielded, cable, IP68, M16x1.5
2

70 3482 785 08, M12-A female panel mount connector, Contacts: 8, 6.0 mm, shielded, cable, IP68, M16x1.5

M12, series 713, Automation technology - sensors and actuatorspin

Manufacturer binder
Description M12-A female panel mount connector, Contacts: 8, 6.0 mm, shielded, cable, IP68, M16x1.5
Part Number 70 3482 785 08
Mass 46.83
product segment Automation technology - sensors and actuators
numbers of contacts 8
design female panel mount connector
locking system screw
termination cable
installation type Housing assembly
EMC yes
coding M12-A
degree of protection IP68
cable outlet 6.0 mm
mechanical operation > 100 Mating cycles
Rated current 1,5 A (2 A UL)
Rated voltage 30
pollution degree 3
overvoltage category II
insulating material group III
Product selection
CAD Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
No CAD available 1 70 3482 785 08 M12-A female panel mount connector, Contacts: 8, 6.0 mm, shielded, cable, IP68, M16x1.5 46.83 Automation technology - sensors and actuators 8 female panel mount connector screw cable Housing assembly yes M12-A IP68 6.0 mm > 100 Mating cycles 1,5 A (2 A UL) 30 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A female panel mount connector, Contacts: 8, 6.0 mm, shielded, cable, IP68, M16x1.5

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.