2

76 0232 0011 00104-0200, M12-A female panel mount connector, Contacts: 4, shieldable, single wires, IP68, UL, M16x1.5

M12, series 713, Automation technology - sensors and actuators

Manufacturer binder
Description M12-A female panel mount connector, Contacts: 4, shieldable, single wires, IP68, UL, M16x1.5
Part Number 76 0232 0011 00104-0200
Mass 12
product segment Automation technology - sensors and actuators
numbers of contacts 4
design female panel mount connector
locking system screw
termination single wires
installation type Housing assembly
EMC no
coding M12-A
degree of protection IP68
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 76 0232 0011 00104-0200 M12-A female panel mount connector, Contacts: 4, shieldable, single wires, IP68, UL, M16x1.5 12 Automation technology - sensors and actuators 4 female panel mount connector screw single wires Housing assembly no M12-A IP68 0.25 mm² 24 > 100 Mating cycles 4 A (3 A UL) 250 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A female panel mount connector, Contacts: 4, shieldable, single wires, IP68, UL, M16x1.5

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.