2

99 1486 812 08, M12-A female cable connector, Contacts: 8, 6.0 - 8.0 mm, shieldable, screw clamp, IP67, UL

M12, series 713, Automation technology - sensors and actuators

Manufacturer binder
Description M12-A female cable connector, Contacts: 8, 6.0 - 8.0 mm, shieldable, screw clamp, IP67, UL
Part Number 99 1486 812 08
Mass 47.529
product segment Automation technology - sensors and actuators
numbers of contacts 8
design female cable connector
locking system screw
termination screw clamp
installation type Cable mounting
EMC yes
coding M12-A
degree of protection IP67
wire gauge mm 0.50 mm²
wire gauge AWG 20
cable outlet 6.0 - 8.0 mm
mechanical operation > 100 Mating cycles
Rated current 1,5 A (2 A UL)
Rated voltage 30
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 1486 812 08 M12-A female cable connector, Contacts: 8, 6.0 - 8.0 mm, shieldable, screw clamp, IP67, UL 47.529 Automation technology - sensors and actuators 8 female cable connector screw screw clamp Cable mounting yes M12-A IP67 0.50 mm² 20 6.0 - 8.0 mm > 100 Mating cycles 1,5 A (2 A UL) 30 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A female cable connector, Contacts: 8, 6.0 - 8.0 mm, shieldable, screw clamp, IP67, UL

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.