2

99 0524 14 04, M12-A female cable connector, Contacts: 4, 4.0 - 6.0 mm, not shielded, wire clamp, IP67

M12, series 713, Automation technology - sensors and actuators

Manufacturer binder
Description M12-A female cable connector, Contacts: 4, 4.0 - 6.0 mm, not shielded, wire clamp, IP67
Part Number 99 0524 14 04
Mass 19.258
product segment Automation technology - sensors and actuators
numbers of contacts 4
design female cable connector
locking system screw
termination wire clamp
installation type Cable mounting
EMC no
coding M12-A
degree of protection IP67
wire gauge mm 0.50 mm²
wire gauge AWG 20
cable outlet 4.0 - 6.0 mm
mechanical operation > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 0524 14 04 M12-A female cable connector, Contacts: 4, 4.0 - 6.0 mm, not shielded, wire clamp, IP67 19.258 Automation technology - sensors and actuators 4 female cable connector screw wire clamp Cable mounting no M12-A IP67 0.50 mm² 20 4.0 - 6.0 mm > 100 Mating cycles 4 A (3 A UL) 250 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A female cable connector, Contacts: 4, 4.0 - 6.0 mm, not shielded, wire clamp, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.