2

99 0492 52 12, M12-A female angled connector, Contacts: 12, 6.0 - 8.0 mm, not shielded, solder, IP67, UL

M12, series 713, Automation technology - sensors and actuators

Manufacturer binder
Description M12-A female angled connector, Contacts: 12, 6.0 - 8.0 mm, not shielded, solder, IP67, UL
Part Number 99 0492 52 12
Mass 24.491
product segment Automation technology - sensors and actuators
numbers of contacts 12
design female angled connector
locking system screw
termination solder
installation type Cable mounting
EMC no
coding M12-A
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
cable outlet 6.0 - 8.0 mm
mechanical operation > 100 Mating cycles
Rated current 1,5 A (2 A UL)
Rated voltage 30
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 0492 52 12 M12-A female angled connector, Contacts: 12, 6.0 - 8.0 mm, not shielded, solder, IP67, UL 24.491 Automation technology - sensors and actuators 12 female angled connector screw solder Cable mounting no M12-A IP67 0.25 mm² 24 6.0 - 8.0 mm > 100 Mating cycles 1,5 A (2 A UL) 30 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A female angled connector, Contacts: 12, 6.0 - 8.0 mm, not shielded, solder, IP67, UL

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.