2

77 3429 0000 50005-0500, M12-A cable connector, Contacts: 5, not shielded, moulded on cable, IP69K, UL listed, PUR black, 5 x 0.34 mm²

M12, series 763, Automation technology - sensors and actuators

Manufacturer binder
Description M12-A cable connector, Contacts: 5, not shielded, moulded on cable, IP69K, UL listed, PUR black, 5 x 0.34 mm²
Part Number 77 3429 0000 50005-0500
Mass 83
product segment Automation technology - sensors and actuators
numbers of contacts 5
design cable connector
locking system screw
termination moulded on cable
installation type Cable mounting
EMC no
coding M12-A
degree of protection IP69K
wire gauge mm 0.34 mm²
wire gauge AWG 22
mechanical operation > 100 Mating cycles
Rated current 4 A
Rated voltage 60
pollution degree 3
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 77 3429 0000 50005-0500 M12-A cable connector, Contacts: 5, not shielded, moulded on cable, IP69K, UL listed, PUR black, 5 x 0.34 mm² 83 Automation technology - sensors and actuators 5 cable connector screw moulded on cable Cable mounting no M12-A IP69K 0.34 mm² 22 > 100 Mating cycles 4 A 60 3 II II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A cable connector, Contacts: 5, not shielded, moulded on cable, IP69K, UL listed, PUR black, 5 x 0.34 mm²

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.