2

99 0437 57 05, M12-A cable connector, Contacts: 5, 6.0 - 8.0 mm, not shielded, screw clamp, IP67, UL

M12, series 713, Automation technology - sensors and actuators

Manufacturer binder
Description M12-A cable connector, Contacts: 5, 6.0 - 8.0 mm, not shielded, screw clamp, IP67, UL
Part Number 99 0437 57 05
Mass 18.238
product segment Automation technology - sensors and actuators
numbers of contacts 5
design cable connector
locking system screw
termination screw clamp
installation type Cable mounting
EMC no
coding M12-A
degree of protection IP67
wire gauge mm 0.75 mm²
wire gauge AWG 18
cable outlet 6.0 - 8.0 mm
mechanical operation > 50 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 60
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 0437 57 05 M12-A cable connector, Contacts: 5, 6.0 - 8.0 mm, not shielded, screw clamp, IP67, UL 18.238 Automation technology - sensors and actuators 5 cable connector screw screw clamp Cable mounting no M12-A IP67 0.75 mm² 18 6.0 - 8.0 mm > 50 Mating cycles 4 A (3 A UL) 60 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A cable connector, Contacts: 5, 6.0 - 8.0 mm, not shielded, screw clamp, IP67, UL

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.