binder
By binder

LED-lights, Contacts: 4, IP67, UL listed, VDE

M12, series 976, LED

Manufacturer binder
Description LED-lights, Contacts: 4, IP67, UL listed, VDE
Part Number 28 1201 000 04
Mass 170
product segment LED
numbers of contacts 4
design LED
installation type Panel Mount
degree of protection IP67, IP68
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

LED

Contact the supplier

binder

binder

Connectors

Google Map