binder
By binder

LED-lights, Contacts: 4, IP67, UL listed, VDE, Ecolab, FDA compliant, diffuse / matted LED stainless steel

M12, series 976, LED

Manufacturer binder
Description LED-lights, Contacts: 4, IP67, UL listed, VDE, Ecolab, FDA compliant, diffuse / matted LED stainless steel
Part Number 28 1301 002 04
Mass 237
product segment LED
numbers of contacts 4
design LED
installation type Panel Mount
degree of protection IP67, IP68
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

LED

Contact the supplier

binder

binder

Connectors

Google Map