2
binder

LED-lights, Contacts: 4, IP67, VDE, UL listed

M12, series 976, LED

Manufacturer binder
Description LED-lights, Contacts: 4, IP67, VDE, UL listed
Part Number 28 1201 000 04
Mass 170
product segment LED
numbers of contacts 4
design LED-Lights
installation type Housing assembly
degree of protection IP67
Product selection
Selector Part Number Description Mass Quantity product segment numbers of contacts design installation type degree of protection
1 28 1201 000 04 LED-lights, Contacts: 4, IP67, VDE, UL listed 170 1 LED 4 LED-Lights Housing assembly IP67
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
installation type
degree of protection
Product Description

LED-lights, Contacts: 4, IP67, VDE, UL listed

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page