2

M12-A female panel mount connector, Contacts: 4, not shielded, single wires, IP68, UL, M16x1,5 pos. VA

M12, series 713, Automation technology - sensors and actuators

Manufacturer binder
Description female panel mount connector, Housing assembly, bolted, single wires, IP68, > 100 mating cycles, 4pin
Part Number 76 2832 0111 00004-0200
product segment Automation technology - sensors and actuators
numbers of contacts 4
design female panel mount connector
locking system bolted
termination single wires
installation type Housing assembly
EMC no
coding M12-A
degree of protection IP68
wire gauge mm (0,25 mm²)
wire gauge AWG 24
mechanical operation > 100 mating cycles
Rated current 4 A (3 A UL)
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Quantity product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 76 2832 0111 00004-0200 female panel mount connector, Housing assembly, bolted, single wires, IP68, > 100 mating cycles, 4pin 1 Automation technology - sensors and actuators 4 female panel mount connector bolted single wires Housing assembly no M12-A IP68 (0,25 mm²) 24 > 100 mating cycles 4 A (3 A UL) 250 3 II III
Part Number
Description
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A female panel mount connector, Contacts: 4, not shielded, single wires, IP68, UL, M16x1,5 pos. VA

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.