1
binder

M12-D female panel mount connector, Contacts: 4, shielded, dip-solder, IP67, UL, PG9

M12, series 876, Automation technology - data transmission and power supply

Manufacturer binder
Description female panel mount connector, Housing assembly, bolted, dip-solder, IP67, > 100 mating cycles, 4pin
Part Number 86 0536 1000 00404
Mass 11.5
product segment Automation technology - data transmission and power supply
numbers of contacts 4
design female panel mount connector
locking system bolted
termination dip-solder
installation type Housing assembly
EMC yes
coding M12-D
degree of protection IP67
mechanical operation > 100 mating cycles
Rated current 4 A
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC coding degree of protection mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 86 0536 1000 00404 female panel mount connector, Housing assembly, bolted, dip-solder, IP67, > 100 mating cycles, 4pin 11.5 1 Automation technology - data transmission and power supply 4 female panel mount connector bolted dip-solder Housing assembly yes M12-D IP67 > 100 mating cycles 4 A 250 3 II II
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-D female panel mount connector, Contacts: 4, shielded, dip-solder, IP67, UL, PG9

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page