M12-D female cable connector, Contacts: 4, shielded, moulded on cable, IP67, UL listed, PUR  grün, 2 x 2 x AWG 22
1
binder

M12-D female cable connector, Contacts: 4, shielded, moulded on cable, IP67, UL listed, PUR grün, 2 x 2 x AWG 22

M12, series 876, Automation technology - data transmission and power supply

Manufacturer binder
Description female cable connector, Cable mounting, bolted, moulded on cable, IP67, > 100 mating cycles, 4pin
Part Number 77 4530 0000 50704-0200
Mass 331
product segment Automation technology - data transmission and power supply
numbers of contacts 4
design female cable connector
locking system bolted
termination moulded on cable
installation type Cable mounting
EMC yes
coding M12-D
degree of protection IP67
wire gauge mm 0,34 mm²
wire gauge AWG 22
mechanical operation > 100 mating cycles
Rated current 4 A
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group I
Product selection
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 77 4530 0000 50704-0200 female cable connector, Cable mounting, bolted, moulded on cable, IP67, > 100 mating cycles, 4pin 331 1 Automation technology - data transmission and power supply 4 female cable connector bolted moulded on cable Cable mounting yes M12-D IP67 0,34 mm² 22 > 100 mating cycles 4 A 250 3 II I
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-D female cable connector, Contacts: 4, shielded, moulded on cable, IP67, UL listed, PUR grün, 2 x 2 x AWG 22

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page