Contacts: 6, color: black, Shielded cable
binder

Contacts: 6, color: black, Shielded cable

Cable

Manufacturer binder
Description Contacts: 6, color: black, Shielded cable
Part Number 08 3094 000 000
Mass 4662
product segment cable
numbers of contacts 6
design Kabel
EMC yes
Product selection
CAD Selector Part Number Description Mass Quantity product segment numbers of contacts design EMC
No CAD available 1 08 3094 000 000 Contacts: 6, color: black, Shielded cable 4662 1 cable 6 Kabel yes
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
EMC
Product Description

Contacts: 6, color: black, Shielded cable

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page