Contacts: 4, color: grey, Shielded cable
binder

Contacts: 4, color: grey, Shielded cable

Cable

Manufacturer binder
Description Contacts: 4, color: grey, Shielded cable
Part Number 08 3084 000 000
Mass 3498
product segment cable
numbers of contacts 4
design Kabel
EMC no
Product selection
CAD Selector Part Number Description Mass Quantity product segment numbers of contacts design EMC
No CAD available 1 08 3084 000 000 Contacts: 4, color: grey, Shielded cable 3498 1 cable 4 Kabel no
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
EMC
Product Description

Contacts: 4, color: grey, Shielded cable

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page