2
binder

M12-X RJ45-male connector, Contacts: 8, 5,0 - 9,0 mm, shieldable, penetration technique, IP20, UL listed

locking latch, series 825, Automation technology - data transmission and power supply

Manufacturer binder
Description contact insert, Cable mounting, lock, penetration technique, IP20, > 100 mating cycles, 8pin
Part Number 99 9687 805 08
Mass 21
product segment Automation technology - data transmission and power supply
numbers of contacts 8
design contact insert
locking system lock
termination penetration technique
installation type Cable mounting
EMC yes
degree of protection IP20
wire gauge AWG 27-24
cable outlet 5,0 - 9,0 mm
mechanical operation > 100 mating cycles
Rated current 1,3 A
Rated voltage 50
pollution degree 2
overvoltage category III
insulating material group II
Product selection
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 9687 805 08 contact insert, Cable mounting, lock, penetration technique, IP20, > 100 mating cycles, 8pin 21 1 Automation technology - data transmission and power supply 8 contact insert lock penetration technique Cable mounting yes IP20 27-24 5,0 - 9,0 mm > 100 mating cycles 1,3 A 50 2 III II
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-X RJ45-male connector, Contacts: 8, 5,0 - 9,0 mm, shieldable, penetration technique, IP20, UL listed

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page