binder

M12-D cable connector, Contacts: 4, 6,0 - 8,0 mm, shieldable, screw clamp, IP67, UL

M12, series 825, Automation technology - data transmission and power supply

Manufacturer binder
Description cable connector, Cable mounting, bolted, screw clamp, IP67, > 100 mating cycles, 4pin
Part Number 99 3729 810 04
Mass 42.711
product segment Automation technology - data transmission and power supply
numbers of contacts 4
design cable connector
locking system bolted
termination screw clamp
installation type Cable mounting
EMC yes
coding M12-D
degree of protection IP67
wire gauge mm 0,75 mm²
wire gauge AWG (18)
cable outlet 6,0 - 8,0 mm
mechanical operation > 100 mating cycles
Rated current 4 A
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 3729 810 04 cable connector, Cable mounting, bolted, screw clamp, IP67, > 100 mating cycles, 4pin 42.711 1 Automation technology - data transmission and power supply 4 cable connector bolted screw clamp Cable mounting yes M12-D IP67 0,75 mm² (18) 6,0 - 8,0 mm > 100 mating cycles 4 A 250 3 II III
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-D cable connector, Contacts: 4, 6,0 - 8,0 mm, shieldable, screw clamp, IP67, UL

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.