1

09 0981 00 04, Bayonet male panel mount connector, Contacts: 4, Shielding is not possible, solder, IP40

Bayonet, series 710, Subminiature connectorspin

Manufacturer binder
Description Bayonet male panel mount connector, Contacts: 4, Shielding is not possible, solder, IP40
Part Number 09 0981 00 04
Mass 1.8
product segment Subminiature connectors
numbers of contacts 4
design male panel mount connector
locking system Bayonet
termination solder
installation type Housing assembly
EMC no
degree of protection IP40
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 500 Mating cycles
Rated current 3 A
Rated voltage 125
pollution degree 1
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0981 00 04 Bayonet male panel mount connector, Contacts: 4, Shielding is not possible, solder, IP40 1.8 Subminiature connectors 4 male panel mount connector Bayonet solder Housing assembly no IP40 0.25 mm² 24 > 500 Mating cycles 3 A 125 1 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

Bayonet male panel mount connector, Contacts: 4, Shielding is not possible, solder, IP40

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.