M18 adapter plug, Contacts: 4, not shielded, solder, IP67
2
binder

M18 adapter plug, Contacts: 4, not shielded, solder, IP67

M18, series 714, Automation technology - data transmission and power supply

Manufacturer binder
Description adapter plug, Housing assembly, bolted, solder, IP67, > 100 mating cycles, 4pin
Part Number 09 0443 50 04
Mass 7.942
product segment Automation technology - data transmission and power supply
numbers of contacts 4
design adapter plug
locking system bolted
termination solder
installation type Housing assembly
EMC no
degree of protection IP67
wire gauge mm 1,50 mm²
wire gauge AWG (16)
mechanical operation > 100 mating cycles
Rated current 16 A
Rated voltage 250
pollution degree 3
overvoltage category III
insulating material group III
Product selection
CAD Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
No CAD available 1 09 0443 50 04 adapter plug, Housing assembly, bolted, solder, IP67, > 100 mating cycles, 4pin 7.942 1 Automation technology - data transmission and power supply 4 adapter plug bolted solder Housing assembly no IP67 1,50 mm² (16) > 100 mating cycles 16 A 250 3 III III
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M18 adapter plug, Contacts: 4, not shielded, solder, IP67

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page