1
binder

Snap-In IP67 adapter, Shielding is not possible, pluggable, VDE

Snap In, series 720, Miniature connectors

Manufacturer binder
Description adapter, Housing assembly, , pluggable, , , pin
Part Number 08 2433 000 001
Mass 7.476
product segment Miniature connectors
design adapter
termination pluggable
installation type Housing assembly
EMC no
pollution degree 2
Product selection
Selector Part Number Description Mass Quantity product segment design termination installation type EMC pollution degree
1 08 2433 000 001 adapter, Housing assembly, , pluggable, , , pin 7.476 1 Miniature connectors adapter pluggable Housing assembly no 2
Part Number
Description
Mass
Quantity
product segment
design
termination
installation type
EMC
pollution degree
Product Description

Snap-In IP67 adapter, Shielding is not possible, pluggable, VDE

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page