2
binder

M12-A adapter, Contacts: 3, not shielded, pluggable, IP67

M12, series 765, Automation technology - sensors and actuators

Manufacturer binder
Description adapter, Housing assembly, bolted, pluggable, IP67, > 100 mating cycles, 3pin
Part Number 09 5283 00 03
Mass 13.477
product segment Automation technology - sensors and actuators
numbers of contacts 3
design adapter
locking system bolted
termination pluggable
installation type Housing assembly
EMC no
coding M12-A
degree of protection IP67
mechanical operation > 100 mating cycles
Rated current 4 A
Rated voltage 30
pollution degree 3
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC coding degree of protection mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 5283 00 03 adapter, Housing assembly, bolted, pluggable, IP67, > 100 mating cycles, 3pin 13.477 1 Automation technology - sensors and actuators 3 adapter bolted pluggable Housing assembly no M12-A IP67 > 100 mating cycles 4 A 30 3 II II
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A adapter, Contacts: 3, not shielded, pluggable, IP67

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page