M12-X adapter, Contacts: 8, IP67, UL
2
binder

M12-X adapter, Contacts: 8, IP67, UL

M12, series 876, Automation technology - data transmission and power supply

Manufacturer binder
Description adapter, Housing assembly, bolted, , IP67, > 100 mating cycles, 8pin
Part Number 09 5288 00 08
product segment Automation technology - data transmission and power supply
numbers of contacts 8
design adapter
locking system bolted
installation type Housing assembly
EMC yes
coding M12-X
degree of protection IP67
mechanical operation > 100 mating cycles
Rated current 0,5 A
Rated voltage 50V AC, 60V DC
pollution degree 3
overvoltage category II
insulating material group III
Product selection
CAD Selector Part Number Description Quantity product segment numbers of contacts design locking system installation type EMC coding degree of protection mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
No CAD available 1 09 5288 00 08 adapter, Housing assembly, bolted, , IP67, > 100 mating cycles, 8pin 1 Automation technology - data transmission and power supply 8 adapter bolted Housing assembly yes M12-X IP67 > 100 mating cycles 0,5 A 50V AC, 60V DC 3 II III
Part Number
Description
Quantity
product segment
numbers of contacts
design
locking system
installation type
EMC
coding
degree of protection
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-X adapter, Contacts: 8, IP67, UL

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.
Users Who Downloaded This Product Also Downloaded
Page