2

99 9213 050 05, Snap-In IP67 cable connector, Contacts: 5, 3.0 - 5.0 mm, Shielding is not possible, solder, IP67

Snap In, series 620, SubMiniature connectors

Manufacturer binder
Description Snap-In IP67 cable connector, Contacts: 5, 3.0 - 5.0 mm, Shielding is not possible, solder, IP67
Part Number 99 9213 050 05
Mass 3.451
product segment Subminiature connectors
numbers of contacts 5
design cable connector
locking system snap
termination solder
installation type Cable mounting
EMC no
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
cable outlet 3.0 - 5.0 mm
mechanical operation > 500 Mating cycles
Rated current 2 A
Rated voltage 63
pollution degree 2
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 9213 050 05 Snap-In IP67 cable connector, Contacts: 5, 3.0 - 5.0 mm, Shielding is not possible, solder, IP67 3.451 Subminiature connectors 5 cable connector snap solder Cable mounting no IP67 0.25 mm² 24 3.0 - 5.0 mm > 500 Mating cycles 2 A 63 2 II II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

Snap-In IP67 cable connector, Contacts: 5, 3.0 - 5.0 mm, Shielding is not possible, solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.