1

99 9207 090 03, Snap-In IP67 male panel mount connector, Contacts: 3, Shielding is not possible, dip-solder, IP67

Snap In, series 620, SubMiniature connectors

Manufacturer binder
Description Snap-In IP67 male panel mount connector, Contacts: 3, Shielding is not possible, dip-solder, IP67
Part Number 99 9207 090 03
Mass 1.868
product segment Subminiature connectors
numbers of contacts 3
design male panel mount connector
locking system snap
termination dip-solder
installation type Housing assembly
EMC no
degree of protection IP67
mechanical operation > 500 Mating cycles
Rated current 3 A
Rated voltage 125
pollution degree 2
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 9207 090 03 Snap-In IP67 male panel mount connector, Contacts: 3, Shielding is not possible, dip-solder, IP67 1.868 Subminiature connectors 3 male panel mount connector snap dip-solder Housing assembly no IP67 > 500 Mating cycles 3 A 125 2 II II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

Snap-In IP67 male panel mount connector, Contacts: 3, Shielding is not possible, dip-solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.