M12 Female cable connector, Contacts: 2+PE, 8.0-10.0 mm, unshielded, screw clamp, IP67, UL

M12-S, series 814, Automation Technology - Voltage and Power Supply

 
Manufacturer binder
Description M12 Female cable connector, Contacts: 2+PE, 8.0-10.0 mm, unshielded, screw clamp, IP67, UL
Part Number 99 0686 19 03
Mass 25.91
product segment Automation Technology - Voltage and Power Supply
numbers of contacts 2+PE
design Female cable connector
locking system screw
termination screw clamp
installation type Cable mounting
EMC unshielded
coding S-coded
degree of protection IP67
wire gauge mm max. 2.50 mm² without ferrule
wire gauge AWG AWG 14 without wire-end ferrule
Mechanical durability > 100 Mating cycles
cable outlet 8.0-10.0 mm
Rated current 16.0 A
Rated voltage 630 V
pollution degree 3
overvoltage category III
insulating material group III
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M12 Female cable connector, Contacts: 2+PE, 8.0-10.0 mm, unshielded, screw clamp, IP67, UL

Contact the supplier

binder

binder

Connectors

Google Map