2

79 9258 020 08, Snap-In IP67 female cable connector, Contacts: 8, Shielding is not possible, moulded on cable, IP67, PUR black, 8 x 0.25 mm²

Snap In, series 620, SubMiniature connectors

Manufacturer binder
Description Snap-In IP67 female cable connector, Contacts: 8, Shielding is not possible, moulded on cable, IP67, PUR black, 8 x 0.25 mm²
Part Number 79 9258 020 08
Mass 106
product segment Subminiature connectors
numbers of contacts 8
design female cable connector
locking system snap
termination moulded on cable
installation type Cable mounting
EMC no
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 500 Mating cycles
Rated current 1 A
Rated voltage 63
pollution degree 2
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 79 9258 020 08 Snap-In IP67 female cable connector, Contacts: 8, Shielding is not possible, moulded on cable, IP67, PUR black, 8 x 0.25 mm² 106 Subminiature connectors 8 female cable connector snap moulded on cable Cable mounting no IP67 0.25 mm² 24 > 500 Mating cycles 1 A 63 2 II II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

Snap-In IP67 female cable connector, Contacts: 8, Shielding is not possible, moulded on cable, IP67, PUR black, 8 x 0.25 mm²

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.