binder
By binder

7/8"; socket, Contacts: 3, unshielded, IP68, VDE

7/8", series 870, Automation Technology - Data Transmission

Manufacturer binder
Description 7/8"; socket, Contacts: 3, unshielded, IP68, VDE
Part Number 09 2473 100 03
Mass 55.814
product segment Automation Technology - Data Transmission
numbers of contacts 3
design socket
locking system screw
installation type Panel Mount
EMC unshielded
degree of protection IP68
Mechanical durability > 100 Mating cycles
Rated current 10 A
Rated voltage 300 V
pollution degree 3
overvoltage category I
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

socket

Contact the supplier

binder

binder

Connectors

Google Map