binder
By binder

7/8"; Connecting cable, Contacts: 2+PE, unshielded, moulded cable, IP68, UL listed, PUR, flame retardant black, 3 x 1.50 mm²

7/8", series 870, Automation Technology - Voltage and Power Supply

Manufacturer binder
Description 7/8"; Connecting cable, Contacts: 2+PE, unshielded, moulded cable, IP68, UL listed, PUR, flame retardant black, 3 x 1.50 mm²
Part Number 77 1434 1427 50003-0200
Mass 100.0
product segment Automation Technology - Voltage and Power Supply
numbers of contacts 2+PE
design male angled - female angled connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
degree of protection IP68
wire gauge mm 1.50 mm²
wire gauge AWG AWG 16
Mechanical durability > 100 Mating cycles
Rated current 13 A
Rated voltage 300 V (UL 600 V)
pollution degree 3
overvoltage category I
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

connection cable

Contact the supplier

binder

binder

Connectors

Google Map