1

09 0506 70 16, M16 IP67 female cable connector, Contacts: 16, 6.0 - 8.0 mm, Shielding is not possible, solder, IP67

M16, series 723, Miniature connectors

Manufacturer binder
Description M16 IP67 female cable connector, Contacts: 16, 6.0 - 8.0 mm, Shielding is not possible, solder, IP67
Part Number 09 0506 70 16
Mass 40.905
product segment Miniature connectors
numbers of contacts 16
design female cable connector
locking system screw
termination solder
installation type Cable mounting
EMC no
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
cable outlet 6.0 - 8.0 mm
mechanical operation > 500 Mating cycles
Rated current 3 A
Rated voltage 60
pollution degree 1
overvoltage category I
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0506 70 16 M16 IP67 female cable connector, Contacts: 16, 6.0 - 8.0 mm, Shielding is not possible, solder, IP67 40.905 Miniature connectors 16 female cable connector screw solder Cable mounting no IP67 0.25 mm² 24 6.0 - 8.0 mm > 500 Mating cycles 3 A 60 1 I III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M16 IP67 female cable connector, Contacts: 16, 6.0 - 8.0 mm, Shielding is not possible, solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.