2

09 0495 70 24, M16 IP67 cable connector, Contacts: 24, 6.0 - 8.0 mm, Shielding is not possible, solder, IP67

M16, series 723, Miniature connectors

Manufacturer binder
Description M16 IP67 cable connector, Contacts: 24, 6.0 - 8.0 mm, Shielding is not possible, solder, IP67
Part Number 09 0495 70 24
Mass 37.477
product segment Miniature connectors
numbers of contacts 24
design cable connector
locking system screw
termination solder
installation type Cable mounting
EMC no
degree of protection IP67
wire gauge mm 0.14 mm²
wire gauge AWG 26
cable outlet 6.0 - 8.0 mm
mechanical operation > 500 Mating cycles
Rated current 1 A
Rated voltage 60
pollution degree 1
overvoltage category I
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0495 70 24 M16 IP67 cable connector, Contacts: 24, 6.0 - 8.0 mm, Shielding is not possible, solder, IP67 37.477 Miniature connectors 24 cable connector screw solder Cable mounting no IP67 0.14 mm² 26 6.0 - 8.0 mm > 500 Mating cycles 1 A 60 1 I III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M16 IP67 cable connector, Contacts: 24, 6.0 - 8.0 mm, Shielding is not possible, solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.