2

09 0463 300 19, M16 IP67 male panel mount connector, Contacts: 19, Shielding is not possible, solder, IP67, UL

M16, series 723, Miniature connectors

Manufacturer binder
Description M16 IP67 male panel mount connector, Contacts: 19, Shielding is not possible, solder, IP67, UL
Part Number 09 0463 300 19
Mass 13.785
product segment Miniature connectors
numbers of contacts 19
design male panel mount connector
locking system screw
termination solder
installation type Housing assembly
EMC no
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 500 Mating cycles
Rated current 3 A
Rated voltage 60
pollution degree 1
overvoltage category I
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0463 300 19 M16 IP67 male panel mount connector, Contacts: 19, Shielding is not possible, solder, IP67, UL 13.785 Miniature connectors 19 male panel mount connector screw solder Housing assembly no IP67 0.25 mm² 24 > 500 Mating cycles 3 A 60 1 I III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M16 IP67 male panel mount connector, Contacts: 19, Shielding is not possible, solder, IP67, UL

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.