2

09 0174 702 08, M16 IP67 female panel mount connector, Contacts: 8 DIN, Shielding is not possible, single wires, IP68, UL, AISG compliant

M16, series 723, Miniature connectors

Manufacturer binder
Description M16 IP67 female panel mount connector, Contacts: 8 DIN, Shielding is not possible, single wires, IP68, UL, AISG compliant
Part Number 09 0174 702 08
Mass 18.817
product segment Miniature connectors
numbers of contacts 8 DIN
design female panel mount connector
locking system screw
termination single wires
installation type Housing assembly
EMC no
degree of protection IP68
wire gauge AWG 22
mechanical operation > 500 Mating cycles
Rated current 5 A
Rated voltage 100
pollution degree 1
overvoltage category I
insulating material group II
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0174 702 08 M16 IP67 female panel mount connector, Contacts: 8 DIN, Shielding is not possible, single wires, IP68, UL, AISG compliant 18.817 Miniature connectors 8 DIN female panel mount connector screw single wires Housing assembly no IP68 22 > 500 Mating cycles 5 A 100 1 I II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M16 IP67 female panel mount connector, Contacts: 8 DIN, Shielding is not possible, single wires, IP68, UL, AISG compliant

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.