1

Steel angle joint M14x1.5-M14x1.5

Manufacturer BERTHOLD MARX
Description Steel angle joint M14x1.5-M14x1.5
Part Number ST 092262-14
Material Steel
Product selection
Selector Part Number Description Material
1 ST 092262-14 Steel angle joint M14x1.5-M14x1.5 Steel
Part Number
Description
Material
Documentation
Contact the supplier
BERTHOLD MARX French manufacturer of gas springs
BERTHOLD MARX