Steel Gas Spring piston rod Ø8 welded

Vérin à gaz - compas

 
Manufacturer BERTHOLD MARX
Description Steel Gas Spring piston rod Ø8 welded stroke 85mm
Part Number BM 204 K
C - Stroke (in mm) 85
E - Length (in mm) 275
F1 - Force (in Newtons) From 50 to 750
Material Steel
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

BERTHOLD MARX

BERTHOLD MARX

French manufacturer of gas springs

Google Map