PSP

Medium pressure variable displacement vane pumps with hydraulic pressure compensator

Manufacturer Berarma
Item Number 02 PSP 1 20 FHRM
Reference 2001020200
Displacement (cm3/rev) 20
Max.Flow Rate at 1450 rpm (L/min) 29
Inlet Port G 1"
Outlet Port G 3/4"
Drain Port G 3/8"
Flange UNI ISO 3019/2
Product selection
Selector Item Number Reference Displacement (cm3/rev) Max.Flow Rate at 1450 rpm (L/min) Inlet Port Outlet Port Drain Port Flange
1 02 PSP 1 20 FHRM 2001020200 20 29 G 1" G 3/4" G 3/8" UNI ISO 3019/2
2 02 PSP 1 25 FHRM 2001025200 25 36 G 1" G 3/4" G 3/8" UNI ISO 3019/2
3 02 PSP 2 31 FHRM 2002031200 31 45 SAE 1 1/2" SAE 1" G 3/4" UNI ISO 3019/2
4 02 PSP 2 40 FHRM 2002040200 40 58 SAE 1 1/2" SAE 1" G 3/4" UNI ISO 3019/2
5 02 PSP 2 50 FHRM 2002050200 50 73 SAE 1 1/2" SAE 1" G 3/4" UNI ISO 3019/2
6 02 PSP 3 63 FHRM 2003063200 63 91 SAE 2" SAE 1 1/4" G 3/4" UNI ISO 3019/2
7 02 PSP 3 80 FHRM 2003080200 80 116 SAE 2" SAE 1 1/4" G 3/4" UNI ISO 3019/2
8 02 PSP 3 100 FHRM 2003010200 100 145 SAE 2" SAE 1 1/4" G 3/4" UNI ISO 3019/2
Item Number
Reference
Displacement (cm3/rev)
Max.Flow Rate at 1450 rpm (L/min)
Inlet Port
Outlet Port
Drain Port
Flange
Documentation
Contact the supplier
Berarma The Italian leading manufacturer of variable displacement vane pumps up to 250 bar, since 1963.
Berarma