PVS

Low pressure variable displacement vane pumps with mechanical pressure compensator

Manufacturer Berarma
Item Number 02 PVS 1 25 FLRM
Reference 2001025000
Displacement (cm3/rev) 25
Max.Flow Rate at 1450 rpm (L/min) 36
Pressure Range (bar) 15 - 50
Speed Rotation Range (rpm) 800 – 1800
Inlet Port G 1"
Outlet Port G 3/4"
Drain Port G 3/8"
Flange UNI ISO 3019/2
Omniclass number 23.27.21.00
Product selection
Selector Item Number Reference Displacement (cm3/rev) Max.Flow Rate at 1450 rpm (L/min) Pressure Range (bar) Speed Rotation Range (rpm) Inlet Port Outlet Port Drain Port Flange
1 02 PVS 1 20 FLRM 2001020000 20 29 15 - 50 800 – 1800 G 1" G 3/4" G 3/8" UNI ISO 3019/2
2 02 PVS 1 20 FHRM 2001020100 20 29 30 - 100 800 – 1800 G 1" G 3/4" G 3/8" UNI ISO 3019/2
3 02 PVS 1 25 FLRM 2001025000 25 36 15 - 50 800 – 1800 G 1" G 3/4" G 3/8" UNI ISO 3019/2
4 02 PVS 1 25 FHRM 2001025100 25 36 30 - 100 800 – 1800 G 1" G 3/4" G 3/8" UNI ISO 3019/2
5 02 PVS 2 31 FLRM 2002031000 31 45 15 - 50 800 – 1800 SAE 1 1/2" SAE 1" G 1/2" UNI ISO 3019/2
6 02 PVS 2 31 FHRM 2002031100 31 45 30 - 100 800 – 1800 SAE 1 1/2" SAE 1" G 1/2" UNI ISO 3019/2
7 02 PVS 2 40 FLRM 2002040000 40 58 15 - 50 800 – 1800 SAE 1 1/2" SAE 1" G 1/2" UNI ISO 3019/2
8 02 PVS 2 40 FHRM 2002040100 40 58 30 - 100 800 – 1800 SAE 1 1/2" SAE 1" G 1/2" UNI ISO 3019/2
9 02 PVS 2 50 FLRM 2002050000 50 73 15 - 50 800 – 1800 SAE 1 1/2" SAE 1" G 1/2" UNI ISO 3019/2
10 02 PVS 2 50 FHRM 2002050100 50 73 30 - 100 800 – 1800 SAE 1 1/2" SAE 1" G 1/2" UNI ISO 3019/2
11 02 PVS 3 63 FLRM 2003063000 63 91 15 - 50 800 – 1800 SAE 2" SAE 1 1/4" G 1/2" UNI ISO 3019/2
12 02 PVS 3 63 FHRM 2003063100 63 91 30 - 80 800 – 1800 SAE 2" SAE 1 1/4" G 1/2" UNI ISO 3019/2
13 02 PVS 3 80 FLRM 2003080000 80 116 15 - 50 800 – 1800 SAE 2" SAE 1 1/4" G 1/2" UNI ISO 3019/2
14 02 PVS 3 80 FHRM 2003080100 80 116 30 - 80 800 – 1800 SAE 2" SAE 1 1/4" G 1/2" UNI ISO 3019/2
15 02 PVS 3 100 FLRM 2003010000 100 145 15 - 50 800 – 1800 SAE 2" SAE 1 1/4" G 1/2" UNI ISO 3019/2
16 02 PVS 3 100 FHRM 2003010100 100 145 30 - 80 800 – 1800 SAE 2" SAE 1 1/4" G 1/2" UNI ISO 3019/2
Item Number
Reference
Displacement (cm3/rev)
Max.Flow Rate at 1450 rpm (L/min)
Pressure Range (bar)
Speed Rotation Range (rpm)
Inlet Port
Outlet Port
Drain Port
Flange
Documentation
Contact the supplier
Berarma The Italian leading manufacturer of variable displacement vane pumps up to 250 bar, since 1963.
Berarma