Berarma

PLP

Low pressure, variable displacement vane pumps with mechanical pressure compensator

Manufacturer Berarma
Item Number 01 PLP 05 16 FGR2HRM
Reference 2601621010
Max.Flow Rate at 1450 rpm (L/min) From 6 to 23
Pressure Range (bar) 20 – 120
Speed Rotation Range (rpm) 800 – 1800
Inlet Port G 3/4"
Outlet Port G 1/2"
Drain Port G 3/8"
Flange Like Gear pump Gr.2
Omniclass number 23.27.21.00
Product selection
Selector Item Number Reference Max.Flow Rate at 1450 rpm (L/min) Pressure Range (bar) Speed Rotation Range (rpm) Inlet Port Outlet Port Drain Port Flange
1 01 PLP 05 16 FHRM 2601611010 From 6 to 23 20 – 120 800 – 1800 G 3/4" G 1/2" G 3/8" UNI ISO 3019/2
2 01 PLP 05 16 FGR2HRM 2601621010 From 6 to 23 20 – 120 800 – 1800 G 3/4" G 1/2" G 3/8" Like Gear pump Gr.2
Item Number
Reference
Max.Flow Rate at 1450 rpm (L/min)
Pressure Range (bar)
Speed Rotation Range (rpm)
Inlet Port
Outlet Port
Drain Port
Flange
Documentation
Contact the supplier
Berarma The Italian leading manufacturer of variable displacement vane pumps up to 250 bar, since 1963.
Berarma
Users Who Downloaded This Product Also Downloaded
Page