Berarma

PHV

High pressure, variable displacement vane pumps with hydraulic pressure compensator

Manufacturer Berarma
Item Number 01 PHV 1 32 FHRM
Reference 2303211010
Displacement (cm3/rev) From 16 to 32
Max.Flow Rate at 1450 rpm (L/min) From 23 to 50
Inlet Port G 1 1/4"
Outlet Port G 1"
Drain Port G 1/2"
Flange UNI ISO 3019/2
Product selection
Selector Item Number Reference Displacement (cm3/rev) Max.Flow Rate at 1450 rpm (L/min) Inlet Port Outlet Port Drain Port Flange
1 01 PHV 05 16 FHRM 2201611010 From 4 to 16 From 6 to 23 G 1" G 3/4" G 3/8" UNI ISO 3019/2
2 01 PHV 05 16 FGR2HRM 2201621010 From 4 to 16 From 6 to 23 G 1" G 3/4" G 3/8" Like gear pump gr.2
3 01 PHV 1 32 FHRM 2303211010 From 16 to 32 From 23 to 50 G 1 1/4" G 1" G 1/2" UNI ISO 3019/2
Item Number
Reference
Displacement (cm3/rev)
Max.Flow Rate at 1450 rpm (L/min)
Inlet Port
Outlet Port
Drain Port
Flange
Documentation
Contact the supplier
Berarma The Italian leading manufacturer of variable displacement vane pumps up to 250 bar, since 1963.
Berarma
Users Who Downloaded This Product Also Downloaded
Page