PHV

High pressure, variable displacement vane pumps with hydraulic pressure compensator

Manufacturer Berarma
Item Number 01 PHV 05 16 FGR2HRM
Reference 2201621010
Displacement (cm3/rev) From 4 to 16
Max.Flow Rate at 1450 rpm (L/min) From 6 to 23
Inlet Port G 1"
Outlet Port G 3/4"
Drain Port G 3/8"
Flange Like gear pump gr.2
Product selection
Selector Item Number Reference Displacement (cm3/rev) Max.Flow Rate at 1450 rpm (L/min) Inlet Port Outlet Port Drain Port Flange
1 01 PHV 05 16 FHRM 2201611010 From 4 to 16 From 6 to 23 G 1" G 3/4" G 3/8" UNI ISO 3019/2
2 01 PHV 05 16 FGR2HRM 2201621010 From 4 to 16 From 6 to 23 G 1" G 3/4" G 3/8" Like gear pump gr.2
3 01 PHV 1 32 FHRM 2303211010 From 16 to 32 From 23 to 50 G 1 1/4" G 1" G 1/2" UNI ISO 3019/2
Item Number
Reference
Displacement (cm3/rev)
Max.Flow Rate at 1450 rpm (L/min)
Inlet Port
Outlet Port
Drain Port
Flange
Documentation
Contact the supplier
Berarma The Italian leading manufacturer of variable displacement vane pumps up to 250 bar, since 1963.
Berarma