2
BENE INOX

719726 : RIVET ETANCHE TETE PLATE ALUMINIUM ET TIGE ACIER

Fabricant BENE INOX
Désignation 719726 : RIVET ETANCHE TETE PLATE ALUMINIUM ET TIGE ACIER - 719726-4,8X10
Ref 719726-4,8X10
Product selection
Selector Ref d (mm) dXL (mm) dk (mm)
1 719726-3,2X6 3,2 3,2X6 6,7
2 719726-3,2X8 3,2 3,2X8 6,7
3 719726-3,2X10 3,2 3,2X10 6,7
4 719726-3,2X12 3,2 3,2X12 6,7
5 719726-3,2X14 3,2 3,2X14 6,7
6 719726-4X8 4 4X8 8,4
7 719726-4X10 4 4X10 8,4
8 719726-4X12 4 4X12 8,4
9 719726-4X15 4 4X15 8,4
10 719726-4,8X8 4,8 4,8X8 10,1
11 719726-4,8X10 4,8 4,8X10 10,1
12 719726-4,8X11 4,8 4,8X11 10,1
13 719726-4,8X12,5 4,8 4,8X12,5 10,1
14 719726-4,8X14 4,8 4,8X14 10,1
15 719726-4,8X16 4,8 4,8X16 10,1
16 719726-4,8X18 4,8 4,8X18 10,1
17 719726-4,8X21 4,8 4,8X21 10,1
18 719726-4,8X25 4,8 4,8X25 10,1
19 719726-6,4X12 6,4 6,4X12 13,4
20 719726-6,4X16 6,4 6,4X16 13,4
Ref
d (mm)
dXL (mm)
dk (mm)
Product Description
NF E 15-973 PRODUIT ASSOCIE - Rivet étanche tête plate tout inox - Inox A2 - 219726 (page P 99 du catalogue)
Documentation
Contact the supplier
BENE INOX Composants inox
Béné Inox
Users Who Downloaded This Product Also Downloaded
Page