2
BENE INOX

219657 : ENTRETOISE - HEXAGONALE TARAUDEE FF - INOX A1

Fabricant BENE INOX
Désignation 219657 : ENTRETOISE - HEXAGONALE TARAUDEE FF - INOX A1 - 219657-3X40
Ref 219657-3X40
Product selection
Selector Ref d (mm) dXL (mm) s (mm)
1 219657-3X5 M3 M3X5 5,5
2 219657-3X8 M3 M3X8 5,5
3 219657-3X10 M3 M3X10 5,5
4 219657-3X12 M3 M3X12 5,5
5 219657-3X15 M3 M3X15 5,5
6 219657-3X18 M3 M3X18 5,5
7 219657-3X20 M3 M3X20 5,5
8 219657-3X25 M3 M3X25 5,5
9 219657-3X30 M3 M3X30 5,5
10 219657-3X35 M3 M3X35 5,5
11 219657-3X40 M3 M3X40 5,5
12 219657-3X45 M3 M3X45 5,5
13 219657-3X50 M3 M3X50 5,5
14 219657-3X55 M3 M3X55 5,5
15 219657-3X60 M3 M3X60 5,5
16 219657-3X70 M3 M3X70 5,5
17 219657-3X80 M3 M3X80 5,5
18 219657-4X5 M4 M4X5 7
19 219657-4X8 M4 M4X8 7
20 219657-4X10 M4 M4X10 7
21 219657-4X12 M4 M4X12 7
22 219657-4X15 M4 M4X15 7
23 219657-4X18 M4 M4X18 7
24 219657-4X20 M4 M4X20 7
25 219657-4X25 M4 M4X25 7
26 219657-4X30 M4 M4X30 7
27 219657-4X35 M4 M4X35 7
28 219657-4X40 M4 M4X40 7
29 219657-4X45 M4 M4X45 7
30 219657-4X50 M4 M4X50 7
31 219657-4X55 M4 M4X55 7
32 219657-4X60 M4 M4X60 7
33 219657-4X70 M4 M4X70 7
34 219657-4X80 M4 M4X80 7
Ref
d (mm)
dXL (mm)
s (mm)
Documentation
Contact the supplier
BENE INOX Composants inox
Béné Inox
Users Who Downloaded This Product Also Downloaded
Page