2
BENE INOX

219656 : ENTRETOISE - LISSE CYLINDRIQUE - INOX A1

Fabricant BENE INOX
Désignation 219656 : ENTRETOISE - LISSE CYLINDRIQUE - INOX A1 - 219656-4,2X20
Ref 219656-4,2X20
Product selection
Selector Ref d (mm) dXL (mm) s (mm)
1 219656-3,2X5 3,2 3,2X5 6
2 219656-3,2X6 3,2 3,2X6 6
3 219656-3,2X7 3,2 3,2X7 6
4 219656-3,2X8 3,2 3,2X8 6
5 219656-3,2X10 3,2 3,2X10 6
6 219656-3,2X12 3,2 3,2X12 6
7 219656-3,2X15 3,2 3,2X15 6
8 219656-3,2X18 3,2 3,2X18 6
9 219656-3,2X20 3,2 3,2X20 6
10 219656-4,2X5 4,2 4,2X5 8
11 219656-4,2X6 4,2 4,2X6 8
12 219656-4,2X7 4,2 4,2X7 8
13 219656-4,2X8 4,2 4,2X8 8
14 219656-4,2X10 4,2 4,2X10 8
15 219656-4,2X12 4,2 4,2X12 8
16 219656-4,2X15 4,2 4,2X15 8
17 219656-4,2X18 4,2 4,2X18 8
18 219656-4,2X20 4,2 4,2X20 8
Ref
d (mm)
dXL (mm)
s (mm)
Documentation
Contact the supplier
BENE INOX Composants inox
Béné Inox
Users Who Downloaded This Product Also Downloaded
Page