2
BENE INOX

217520 : FREIN D'EQUERRE A AILERONS - INOX A2

Fabricant BENE INOX
Désignation 217520 : FREIN D'EQUERRE A AILERONS - INOX A2 - 217520-39
Référence 217520-39
Product selection
Selector Ref b (mm) c1 (mm) e (min) (mm) f (mm) d nominal
1 217520-4 10 11 5,8 4 4
2 217520-5 10,3 13 7 5 5
3 217520-6 16 16 8 6 6
4 217520-8 20 18 11 8 8
5 217520-10 25 22 14 10 10
6 217520-12 28 25 17 12 12
7 217520-14 30 28 19 13 14
8 217520-16 34 32 21 15 16
9 217520-18 36 36 23 16 18
10 217520-20 40 40 26 18 20
11 217520-22 42 45 28 20 22
12 217520-24 45 48 31 22 24
13 217520-27 48 55 34 24 27
14 217520-30 55 60 38 26 30
15 217520-33 60 65 41 29 33
16 217520-36 65 70 45 31 36
17 217520-39 68 76 48 33 39
18 217520-42 73 83 53 35 42
Ref
b (mm)
c1 (mm)
e (min) (mm)
f (mm)
d nominal
Product Description

NFE 25-540

Documentation
Contact the supplier
BENE INOX Composants inox
Béné Inox
Users Who Downloaded This Product Also Downloaded
Page