2
BENE INOX

215629 : ECROU MOLETE TYPE HAUT - INOX A1

Fabricant BENE INOX
Désignation 215629 : ECROU MOLETE TYPE HAUT - INOX A1 - 215629-5
Référence 215629-5
Product selection
Selector Ref dk (nom.) (mm) k (nom. = max) (mm) h (nom. = max) (mm) ds (nom. = max) (mm) dnominal
1 215629-3 12 2,5 7,5 6 M3
2 215629-4 16 3,5 9,5 8 M4
3 215629-5 20 4 11,5 10 M5
4 215629-6 24 5 15 12 M6
5 215629-8 30 6 18 16 M8
6 215629-10 36 8 23 20 M10
Ref
dk (nom.) (mm)
k (nom. = max) (mm)
h (nom. = max) (mm)
ds (nom. = max) (mm)
dnominal
Product Description

DIN 466

Documentation
Contact the supplier
BENE INOX Composants inox
Béné Inox
Users Who Downloaded This Product Also Downloaded
Page